??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22260.0450 Clamping Catche
HELP_VARIABLE
Company
Halder
Description
EH 22260. - Clamping Catches / with adjustable clamping lever / pitch on bearing surface
Bill of material
22260.0450 Clamping Catche
BESTNR
Ref. No.
22260.0450
MAT
Material
Steel
AUS
Version
with adjustable clamping lever, pitch on bearing surface
G
Weight
310 g
Embedded user actions